IESNA:LM-63-2002
[TEST]P957489
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67101
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
10466.5 9826.7 9271.6 8614.8 7958 7551.2 7407.1 7428.3 7551.2 7708
8441 10716.6 14411.6 18115.2 21861.1 24729.9 27263.9 29255.5 31293.7 32603.1
32700.5 31077.6 23827.3 20759.4 17271.9 11737.8 7271.5 5746 3860.3 2034
1017 771.2 491.5 288.1 114.4 0 0
10466.5 9915.7 9360.6 8708 8042.7 7631.7 7479.1 7466.4 7572.4 7716.4
8280 10254.7 13805.7 17966.9 21560.2 24547.6 27179.1 29454.6 31361.5 32874.3
33213.3 31874.2 24869.7 21284.8 17962.6 12487.8 7741.9 5962.1 3991.7 2135.7
1186.5 932.2 635.6 415.3 271.2 63.6 0
10466.5 9903 9381.8 8763.1 8114.7 7712.2 7542.7 7508.8 7576.6 7708
8076.6 9525.8 12568.3 16538.8 20390.7 23823 26933.3 29594.5 31925.1 33865.8
34577.7 33988.7 31772.5 24979.9 20950 15458.3 9699.6 6983.3 5080.7 2970.5
2000.1 1652.6 1445 1203.4 826.3 144.1 0
10466.5 9962.3 9462.3 8924.1 8343.6 7911.4 7720.7 7644.4 7669.8 7771.5
7953.7 8708 10725 13987.9 17869.4 21746.7 25564.6 29213.1 32475.9 34836.2
36268.5 36463.4 35404 33565 30556.4 25386.7 20729.7 15915.9 10669.9 4940.9
2508.6 1652.6 1250.1 826.3 326.3 0 0
10466.5 9983.5 9564 9110.6 8640.2 8280 8063.9 7979.2 7966.4 8047
8182.5 8462.2 9360.6 11381.8 14496.4 18191.4 22323 26581.6 30810.6 34365.9
36955 38353.3 38408.4 37387.2 36001.5 34107.4 31459 26895.2 20009.3 12085.3
5161.2 1796.7 750 419.5 165.3 12.7 0
10466.5 10068.2 9695.3 9381.8 9042.8 8771.6 8623.2 8555.4 8547 8610.5
8733.4 8911.4 9284.3 10114.8 11805.6 14415.9 17831.3 21729.7 25806.2 29848.7
33696.3 36955 39425.4 40421.2 40518.7 40472 40522.9 39378.8 34098.9 24238.3
13517.5 4551 1156.8 428 105.9 8.5 0
10466.5 10153 9869.1 9665.7 9504.6 9398.7 9377.5 9415.7 9491.9 9593.6
9746.2 9958 10233.5 10691.1 11453.9 12759 14788.8 17517.7 20594.1 23899.3
27492.7 31208.9 34827.7 38099.1 40989 43357.8 45836.7 48311.4 48264.8 40683.9
25263.8 10699.6 2788.3 788.2 237.3 16.9 0
10466.5 10267.4 10097.9 10000.4 9987.7 10047 10169.9 10381.8 10585.2 10831
11161.5 11496.2 11831 12284.4 12877.7 13797.2 15221 17221.1 19564.4 22331.5
25484.1 28636.8 31920.8 35048.1 39082.2 43234.9 48277.5 53019.2 55400.6 52553.1
41434 22598.4 6330.8 1347.5 288.1 21.2 0
10466.5 10394.5 10335.2 10394.5 10517.4 10720.8 10979.3 11284.4 11572.5 11894.6
12246.3 12602.2 12979.4 13479.4 14136.2 15089.6 16411.7 18255 20547.5 23204.4
26412.1 29827.5 33632.8 37772.8 42260.3 47247.8 52510.7 57464.3 60015.2 57477
45239.2 20844.1 4428.2 1148.4 237.3 21.2 0
10466.5 10390.3 10373.3 10449.6 10597.9 10835.2 11131.8 11420 11754.7 12064.1
12411.5 12750.5 13140.4 13606.5 14280.3 15250.6 16602.4 18449.9 20789 23657.8
26912.2 30480.1 34370.1 38688.1 43290 48353.7 53633.6 58354.2 60460.2 56807.5
42645.9 17356.7 3368.8 894.1 178 16.9 0
10466.5 10475 10542.8 10775.9 11059.8 11445.4 11911.5 12377.6 12839.5 13305.6
13759.1 14246.4 14767.6 15471 16496.5 17810.1 19420.3 21471.2 23929 26683.3
29624.1 32675.1 35971.9 39086.4 41942.5 44362 46235 46807.1 44722.2 38226.2
24526.5 7199.5 1309.4 402.6 101.7 33.9 0
10466.5 10513.2 10640.3 10894.5 11259 11716.6 12220.9 12750.5 13271.7 13746.3
14208.2 14657.4 15136.2 15721 16420.2 17369.4 18632.1 20170.3 21895 23679
25484.1 27302 29064.8 30458.9 31187.8 31196.2 30531 29022.4 25920.6 21530.6
13970.9 4690.9 1046.7 343.2 131.4 50.8 0
10466.5 10521.6 10678.4 10932.7 11309.8 11737.8 12191.2 12627.7 12996.3 13276
13437 13538.7 13572.6 13623.5 13725.2 13890.4 14331.1 15267.6 16454.1 17615.2
18373.7 18721.1 18653.3 17708.4 15632 12886.1 9839.4 6449.4 3754.4 2025.5
1084.8 478.8 199.2 80.5 29.7 4.2 0
10466.5 10547.1 10640.3 10818.3 10949.6 11021.7 11030.1 10860.6 10551.3 10021.6
9275.8 8343.6 7284.2 6216.4 5186.7 4224.8 3364.5 2784 2580.6 2555.2
2580.6 2563.7 2305.2 1826.3 1305.1 872.9 580.5 440.7 364.4 296.6
228.8 144.1 59.3 25.4 8.5 0 0
10466.5 10551.3 10530.1 10386 10076.7 9606.3 8966.5 8042.7 6835 5432.4
4123.1 3051 2275.5 1864.5 1716.2 1686.5 1665.3 1639.9 1597.5 1550.9
1478.9 1322.1 1089 847.5 652.6 517 411 322 250 186.4
122.9 59.3 25.4 8.5 0 0 0
10466.5 10492 10267.4 9725 8907.2 7843.6 6394.3 4805.3 3449.3 2504.3
2004.3 1788.2 1656.8 1546.7 1449.2 1368.7 1326.3 1279.7 1237.3 1195
1127.2 1008.5 856 694.9 546.6 436.5 351.7 271.2 203.4 139.8
72 33.9 12.7 0 0 0 0
10466.5 10415.7 9898.7 8991.9 7729.1 6161.3 4356.1 2978.9 2224.7 1966.2
1839.1 1720.4 1572.1 1394.1 1211.9 1059.4 945 894.1 928 978.9
978.9 919.5 813.6 678 533.9 423.7 330.5 258.5 190.7 127.1
80.5 33.9 12.7 0 0 0 0
10466.5 10386 9619.1 8330.9 6610.4 4576.5 2987.4 2216.2 2012.8 1902.6
1788.2 1627.2 1436.5 1233.1 1038.2 872.9 737.3 669.5 639.9 631.4
635.6 635.6 618.7 563.6 495.8 423.7 355.9 283.9 228.8 182.2
135.6 80.5 16.9 0 0 0 0
10466.5 10373.3 9390.2 7864.7 5822.3 3733.2 2453.5 2089.1 1974.7 1868.7
1724.6 1538.2 1334.8 1127.2 949.2 800.9 707.7 656.8 622.9 593.2
563.6 538.2 517 491.5 457.6 411 351.7 296.6 254.2 207.6
152.5 93.2 16.9 0 0 0 0
10466.5 10322.5 9182.6 7445.2 5207.8 3186.6 2233.1 2050.9 1953.5 1830.6
1673.8 1500.1 1313.6 1110.2 932.2 800.9 720.4 678 648.3 622.9
589 563.6 533.9 504.3 466.1 402.6 322 275.4 228.8 182.2
127.1 59.3 8.5 0 0 0 0
10466.5 10318.2 9119 7288.4 4957.8 2983.2 2165.3 2034 1945 1813.6
1652.6 1491.6 1317.9 1127.2 945 805.1 728.8 686.5 652.6 627.1
601.7 572.1 538.2 500 444.9 360.2 262.7 220.3 178 131.4
84.7 29.7 0 0 0 0 0
10466.5 10326.7 9080.9 7224.9 4851.9 2919.6 2165.3 2029.7 1936.5 1809.4
1644.1 1483.1 1317.9 1122.9 940.7 800.9 728.8 686.5 656.8 631.4
606 572.1 538.2 500 440.7 347.5 254.2 216.1 169.5 127.1
76.3 25.4 0 0 0 0 0
